IESNA:LM-63-2002
[TEST]P1439984
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2509-563-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]4/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124DR-S865D950-X4F0-XX-UDD-FLB-W
[LUMINAIRE]DEFINE 4, DIRECT RECESSED WITH BATWING FLUSH OPTIC
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3569
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1174.5 1166.4 1161.8 1154.9 1144.5 1130.7 1114.6 1095 1073.1 1047.7
1021.2 991.2 959 924.4 887.5 851.8 810.3 771.1 728.4 684.6
638.5 593.6 546.3 499.1 453 406.9 359.6 313.5 266.2 221.3
177.5 136 98 64.5 34.6 12.7 0
1174.5 1181.4 1179.1 1174.5 1167.6 1159.5 1149.1 1136.4 1121.5 1105.3
1086.9 1065 1038.5 1007.4 973.9 938.2 900.2 859.8 818.3 773.4
728.4 680 630.5 579.8 525.6 469.1 411.5 356.1 302 246.7
197.1 149.8 106 69.2 35.7 12.7 0
1174.5 1171 1173.3 1177.9 1181.4 1187.2 1192.9 1192.9 1190.6 1186
1181.4 1175.6 1168.7 1157.2 1142.2 1123.8 1098.4 1062.7 997 911.7
827.6 746.9 672 604 537.1 473.7 413.8 356.1 299.7 244.3
194.8 147.5 104.9 66.8 35.7 12.7 0
1174.5 1175.6 1181.4 1194.1 1209.1 1225.2 1240.2 1251.7 1266.7 1284
1303.6 1318.6 1325.5 1325.5 1308.2 1224 1105.3 1005.1 914 832.2
754.9 683.5 615.5 552.1 492.2 434.5 380.4 327.3 276.6 227.1
181 138.3 98 62.2 33.4 12.7 0
1174.5 1177.9 1192.9 1209.1 1226.4 1245.9 1263.2 1282.8 1308.2 1335.8
1358.9 1376.2 1386.6 1380.8 1300.1 1173.3 1063.8 968.2 882.9 803.4
729.6 659.3 594.7 532.5 474.9 419.5 366.5 315.8 265.1 219
174 132.5 94.5 59.9 32.3 11.5 0
